??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23270.0116 Eccentric Clamping Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23270. - Eccentric Clamping Clamps
Bill of material
23270.0116 Eccentric Clamping Clamps
BESTNR
Ref. No.
23270.0116
D1
Thread
M 16
H1
12.7 mm
H2
28.5 mm
SW1
30.13 mm
SW2
12 mm
S
2.5 mm
A
15.0 mm
SP
Clamping force
12.0 kN
AN
Starting torque
120.0 Nm
G
Weight
103 g
Embedded user actions